IESNA:LM-63-2002
[TEST]P1296991
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1080
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2510.5 2509 2505.2 2499.5 2492.3 2482.9 2471.9 2458.3 2441.7 2419
2390.3 2356.6 2311.6 2256 2183.4 2094.2 1980.4 1850.7 1695 1530.5
1350.9 1171.3 994.4 818.2 645 488.1 361.4 264.7 198.9 154.6
124.8 103.2 86.2 78.6 71.1 57.8 46.1 36.3 28.7 25.7
22.7 18.9 15.5 10.2 6.8 4.2 1.9 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0 0 0 0
0 0 0
